Publiceer je producten
JVD STELL’AIR | HAND DRYERS
JVD STELL’AIR | HAND DRYERS
JVD STELL’AIR | HAND DRYERS
JVD STELL’AIR | HAND DRYERS
    JVD

    JVD STELL’AIR | HAND DRYERS

    STELL'AIR automatic hand dryer with forced air and bactericidal copper filter.

    Silent (73 dB) and anti-vandalism (IK10).

    Equipped with a water recovery tank or a direct evacuation solution (optional).

    PRODUCT'S +

    • 35% more economical than competitors' models
    • 73 dB makes it the quietest on the market
    • 100% Ergonomic with its wide opening and illumination
    Specificatie
      • Drying time : 10-15s
      • Warranty : 3 years
      • Material : ABS
      • Colour : Matt Black / White / Metallic gray
      • IK index : IK10
      • Water tray capacity : 1000 mL
      • Drain connection : Optional
      • Installation volume : Volume 2
      • Rated Power : 800 W
      • Voltage : 220-240V AC (Exist in 110-120V (US))
      • Frequency : 50 Hz
      • Protection class : Class II
      • Degree of protection : IP44
      • Sound level (1m in front of the appliance) : 73 dB
      • Filter : Copper filter
      • Vandal-safe : Yes
      • Antibacterial treatment : Yes
      • Drying zone lighting : Yes
      • Height : 531mm, Width : 340mm, Depth : 260mm
    Technische specificatie
    • Unieke ref.stellair
    • ProductfamilieHYGIENE EQUIPMENT
    • ProductgroepHand dryers
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-07-27
    • Editienummer1
    • Hoogte (mm)531
    • Breedte (mm)340
    • Diepte (mm)260
    Gerelateerd
    • HoofdmateriaalABS
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    • Nettogewicht (kg)6.24
    Classificatie
    • Categorie BIMobjectSanitair - Hand- en haardrogers
    • IFC-classificatieElektrische apparatuur
    • ETIM-codeEC001212
    • ETIM-naamHand dryer
    • Uniclass 2015-codePr_40_70_62_37
    • Uniclass 2015-beschrijvingHand driers
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitelToilet Accessories
    • OmniClass-nummer23-31 25 15
    • OmniClass-titelHand Dryers