Publiceer je producten
ColdStore Panels Data Sheet

ColdStore Panels Data Sheet

Kingspan Controlled Environment panels are designed for use within temperature controlled and hygiene safe environments, such as food processing, freezers, pharmaceutical, cold /chill store and clean rooms . These firesafe, hygienic and fibre free insulated panel systems are suitable for internal and external walls and ceilings, including internal ‘box within a box’ applications.
Specificatie
  • D Panel Thickness (mm) 45, 60, 80, 100, 120, 140, 150, 170, 200
Technische specificatie
  • Unieke ref.Kingspan_Coldstore-Panels-Data-Sheet
  • ProductfamilieWall panel
  • Productgroepinsulated wall panels
  • TypeDocumentatie (alleen informatie)
  • Publicatiedatum2017-12-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPolyisocyanoraat PIR
  • Secundair materiaalStaal
  • Ontworpen inTurkije
  • Gefabriceerd inTurkije
Classificatie
  • Categorie BIMobjectMuren - Sandwichpanelen
  • IFC-classificatieWall
  • UNSPSC-naamWall finishing materials
  • UNSPSC-code301615
  • Uniclass 2015-codeSs_60_60_15
  • Uniclass 2015-beschrijvingCold room systems
  • CSI MasterFormat 2014 Code13 21 26
  • CSI MasterFormat 2014 TitelCold Storage Rooms
  • OmniClass-nummer23-19 31 19 13 11
  • OmniClass-titelCold Storage Rooms
  • CSI UniFormat II-codeC3010
  • CSI UniFormat II-titelWall Finishes

Beschikbaarheid regio

Azië Afrika