Publiceer je producten
CAMPUS Slab urinal CMPX551
CAMPUS Slab urinal CMPX551

    CAMPUS Slab urinal CMPX551

    Wall hung slab urinal, stainless steel, surface satin finished, material thickness 1 mm, water inlet can be choosen from top, back or each side with 3/4" connection, included 3/4" flexible hose to connect hidden plastic sparge pipe, complete back wall flushing, included flow regulator, bowl slanted towards middle, 1 1/2" waste, trap not included, included wall fixing brackets and mounting set. Width 1200 mm
    Specificatie
    • Material code      1.4301 Chrome Nickel steel V2A
      Overall depth      235.00 mm
      Overall height      516.00 mm
      Overall width      1,200.00 mm
      Type of mounting      Wall mounting
      Type of waste kit      Flat perforated waste
      Outlet size      G 1 1/2
      Inlet size      G-3-4-B
      Type of flushing      Water flushed
      Type of urinal      Trough urinal
      Water inlet      Concealed
      Water outlet      Exposed

    Technische specificatie
    • Unieke ref.2000056957
    • ProductfamilieUrinals / WC
    • ProductgroepTrough urinals
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2020-02-21
    • Editienummer1
    • Hoogte (mm)516
    • Breedte (mm)1200
    • Diepte (mm)235
    Gerelateerd
    • HoofdmateriaalRoestvrij staal
    • Ontworpen inOostenrijk
    • Gefabriceerd inOostenrijk
    • Nettogewicht (kg)14
    Classificatie
    • Categorie BIMobjectSanitair - Urinoirs
    • Uniclass 2015-codePr_40_20_93_77
    • Uniclass 2015-beschrijvingSlab urinals

    Beschikbaarheid regio

    Azië Europa Oceanië Noord Amerika Afrika