Publiceer je producten
Perforated diffuser L-FL
Perforated diffuser L-FL
Perforated diffuser L-FL

    Perforated diffuser L-FL

    Perforated Diffuser L-FL.

    Specificatie
      • Frame made of extruded aluminum.
      • Plenum built with aluminum sheets.
      • Central panel in perforated stainless steel or aluminium sheets.
      • Final finish in electrostatic white paint of high resistance or aluminium color.
      • Built-in air inlet regulation damper with removable manual operation key.
      • TB measurements for ceilings from 24″ x 12″ up to 72″ x 36″.
      • Real measurement= MN-1/4″.
    Technische specificatie
    • Unieke ref.L-FL
    • ProductfamiliePerforated Diffuser
    • ProductgroepPerforated Diffuser
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-10-17
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalExtruded Aluminum
    • Ontworpen inColombia
    • Gefabriceerd inColombia
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • UNSPSC-naamAir diffusers
    • UNSPSC-code40101505
    • Uniclass 2015-codePr_70_65_04
    • Uniclass 2015-beschrijvingAir terminals and diffusers
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 11
    • OmniClass-titelVentilation Diffusers
    • CSI UniFormat II-codeD30
    • CSI UniFormat II-titelHVAC

    Beschikbaarheid regio

    Zuid-Amerika Noord Amerika