Publiceer je producten
Lundhs Blue Facade Cladding
Lundhs Blue Facade Cladding
Lundhs Blue Facade Cladding
Lundhs Blue Facade Cladding
Lundhs Blue Facade Cladding
Lundhs Blue Facade Cladding
Lundhs Blue Facade Cladding
Lundhs Blue Facade Cladding

    Lundhs Blue Facade Cladding

    LUNDHS Blue is a pure natural stone for decorating walls, lobbies and hallways. It is a 100% natural material, quarried from the mountain, then refined into panels/tiles in different surface finishes and sizes suitable for wall decoration and paneling. Natural stones from Lundhs are high performance products with an unique appearance.

    LUNDHS Blue will have no reduction of gloss or discoloration from repeated cleaning, exposure to sun or temperatures. LUNDHS Blue is also known as the original Blue Pearl, characterized by it’s medium-sized, blue feldspar crystals.

    Available surface finishes:

    * Polished (smooth glossy surface)

    * Honed (smooth matte surface)

    * Silk (light textured matte surface)

    * Flamed (dry textured surface, light in colour)

    * Waterjet (dry textured surface, Light in colour)

    Neem contact op met Lundhs Real Stone

    Specificatie
    • Natural stone from Norway. Stone type; Larvikite/Monzonite.

      Available as "cut to size" for projects upon request.

      Thickness; 20mm, 30mm

      Recommended suface finishes: Polished, Silk/Leather, Honed, Flamed, Waterjet

      Weight 2700 kg/m3 .

    Technische specificatie
    • Unieke ref.Lundhs_Blue_Wall_Tiles-copy
    • ProductfamilieFacade Cladding
    • ProductgroepFacade Cladding
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-18
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalSteen
    • Secundair materiaalSteen
    • Ontworpen inNoorwegen
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieOppervlak
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codePr_25_71_14_56
    • Uniclass 2015-beschrijvingNatural stone panels
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitelStone Tiling
    • OmniClass-nummer23-15 15 13 11
    • OmniClass-titelNatural Stone Wall Tiles
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes

    Beschikbaarheid regio

    Europa Azië Noord Amerika