Publiceer je producten
Lundhs Royal Facade Cladding
Lundhs Royal Facade Cladding
Lundhs Royal Facade Cladding
Lundhs Royal Facade Cladding
Lundhs Royal Facade Cladding

    Lundhs Royal Facade Cladding

    LUNDHS Royal is a natural stone with large bright blue crystals on a greyish background. It is a 100% natural material, quarried from the mountain, then cut into panels/tiles in a selection of finishes and sizes suitable for wall decoration and paneling. LUNDHS Royal gives the wall a lively luminous appearance, without being lavish.

    Available surface finishes:

    * Polished (smooth glossy surface)

    * Honed (smooth matte surface)

    * Silk (light textured matte surface)

    * Flamed (dry textured surface, light in colour)

    * Waterjet (dry textured surface, Light in colour)

    Neem contact op met Lundhs Real Stone

    Specificatie
    • Natural stone from Norway. Stone type: Larvikite/Monzonite.

      Available as "cut to size" for projects upon request.

      Thickness; 20mm, 30mm

      Recommended suface finishes: Polished, Silk/Leather, Honed, Flamed, Waterjet

      Weight 2700 kg/m3 .

    Technische specificatie
    • Unieke ref.Lundhs_Royal_Wall_Tiles-copy
    • ProductfamilieFacade Cladding
    • ProductgroepFacade Cladding
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-07-18
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalSteen
    • Secundair materiaalSteen
    • Ontworpen inNoorwegen
    Classificatie
    • Categorie BIMobjectMuren - Gevelbekleding
    • IFC-classificatieOppervlak
    • UNSPSC-naamWall finishing materials
    • UNSPSC-code301615
    • Uniclass 2015-codePr_25_71_14_56
    • Uniclass 2015-beschrijvingNatural stone panels
    • CSI MasterFormat 2014 Code09 30 33
    • CSI MasterFormat 2014 TitelStone Tiling
    • OmniClass-nummer23-15 15 13 11
    • OmniClass-titelNatural Stone Wall Tiles
    • CSI UniFormat II-codeC3010
    • CSI UniFormat II-titelWall Finishes

    Beschikbaarheid regio

    Europa Azië Noord Amerika