Publiceer je producten
Extra Power 2 (EP2) Air Curtain, Hot Water

Extra Power 2 (EP2) Air Curtain, Hot Water

Extra Power 2 (EP2)

Our EP (Extra Power) series features 3 HP motor(s) for protecting tall doors and openings. More power means a little more noise, making this suited primarily for industrial applications, but it also means more protection and greater performance. It is capable of protecting openings up to 16ft high. The standard color is Titanium Silver and heated options are available.

Technische specificatie
  • Unieke ref.ep2-air-curtain-hot-water
  • ProductfamilieAir Curtains
  • ProductgroepEP2 (Extra Power 2) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC011301
  • ETIM-naamHot water air curtain
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-titelHeated Air Curtains