Publiceer je producten
LoPro 2 (LPN2) Air Curtain, Unheated

LoPro 2 (LPN2) Air Curtain, Unheated

ETL Sanitation Certified - LoPro 2 (LPN2)

Our LoPro LPN2 model shares the same sleek, consumer-friendly design the rest of the LoPro series features, only it is ETL Sanitation Certified for foodservice applications. It has a 1/6 HP motor and is sanitation certified for heights up to 7'. The standard color is Obsidian Black.

Technische specificatie
  • Unieke ref.lpn2-air-curtain-unheated
  • ProductfamilieAir Curtains
  • ProductgroepSanitation (LPN2 N2 NH2) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010067
  • ETIM-naamAir curtain without heat exchanger
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 13
  • OmniClass-titelNon Heated Air Curtains