Publiceer je producten
Front Door (N2) Air Curtain, Unheated

Front Door (N2) Air Curtain, Unheated

ETL Sanitation Certified - Front Door (N2)

The Front Door Sanitation Certified Series has been tested and certified to meet the ETL Sanitation/ANSI 37 standard for effectiveness in food prep environments, making it the trusted choice for health code and health department inspectors nationwide. It has a 1/2 HP motor and is Sanitation Certified for heights up to 7 ft. The standard color is Obsidian Black.

Technische specificatie
  • Unieke ref.n2-air-curtain-unheated
  • ProductfamilieAir Curtains
  • ProductgroepSanitation (LPN2 N2 NH2) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010067
  • ETIM-naamAir curtain without heat exchanger
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 13
  • OmniClass-titelNon Heated Air Curtains