Publiceer je producten
LVP2 Series Air Curtain with UVC, Unheated

LVP2 Series Air Curtain with UVC, Unheated

LVP2 Series with UVC

With scientifically proven germicidal capabilities and 99.99%-100% surface kill rate via UVC/UVV bulbs, the Mars UVC®® eradicates pathogens, reduces VOC odors, and provides the assurance of superior sanitation. In addition, Mars UVC®®
sterilizes up to 99.99% of airborne bio-contaminants with multiple passes. It reduces accumulation of pathogens on the exposed surface of the air curtain’s internal components and minimizes pathogen redistribution.

Technische specificatie
  • Unieke ref.lvp2-series-air-curtain-with-uvc-unheated
  • ProductfamilieAir Curtains
  • ProductgroepCA (Clean Air) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010067
  • ETIM-naamAir curtain without heat exchanger
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 13
  • OmniClass-titelNon Heated Air Curtains