Publiceer je producten
Phantom 12 (PH12) Air Curtain, Steam

Phantom 12 (PH12) Air Curtain, Steam

Phantom 12 (PH12)

The Phantom Series is the choice for architects and designers who need all the performance and protection of a Mars Air Curtain, but need the unit to blend in with the buildings internal or external aesthetics. Our Phantom 12 units feature the same top-performing internal components as our 1 HP HV Units, but are concealed in a housing which can be recess-mounted into the ceiling. The units are quieter, and less conspicuous, without sacrificing anything in their ability to do the job required. Standard color for the Phantom Models is Pearl White and heated options are available.

Technische specificatie
  • Unieke ref.ph12-air-curtain-steam
  • ProductfamilieAir Curtains
  • ProductgroepPH (Phantom) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-03-01
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC011301
  • ETIM-naamHot water air curtain
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 11
  • OmniClass-titelHeated Air Curtains