Publiceer je producten
STD2 Series Air Curtain with UVC, HEPAC & Ionizer, Unheated

STD2 Series Air Curtain with UVC, HEPAC & Ionizer, Unheated

STD 2 with UVC, HEPAC & Ionizer

Mars Air Wash™ offers protection within a vertically-mounted pass-through structure engineered to gently disperse debris from visitors entering a building as it collects and kills airborne particles and pathogens in the local area. Using a trio of technologies including a True HEPA filter, MERV 7-8 rated pleated pre-filters, and the dual eradication power of a cold plasma generator and UVC bulbs with germicidal capabilities—the system is scientifically proven to destroy viruses and pathogens through repeated air cycle exposures and direct surface UVC light contact. It will also eliminate noxious odors from VOCs.

Technische specificatie
  • Unieke ref.std2-series-air-curtain-with-uvc-hepac-and-ionizer-unheated
  • ProductfamilieAir Curtains
  • ProductgroepCA (Clean Air) Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-05-02
  • Editienummer1
Gerelateerd
  • HoofdmateriaalStaal
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Luchtgordijnen
  • IFC-classificatieLuchtafvoer
  • ETIM-codeEC010067
  • ETIM-naamAir curtain without heat exchanger
  • Uniclass 2015-codePr_70_60_36_02
  • Uniclass 2015-beschrijvingAir curtains
  • CSI MasterFormat 2014 Code23 34 33
  • CSI MasterFormat 2014 TitelAir Curtains
  • OmniClass-nummer23-33 31 11 13
  • OmniClass-titelNon Heated Air Curtains

Beschikbaarheid regio

Noord Amerika