Publiceer je producten
PDE Junction Box Passive, Power and Data Input for the PDE Cabling System
PDE Junction Box Passive, Power and Data Input for the PDE Cabling System
PDE Junction Box Passive, Power and Data Input for the PDE Cabling System
PDE Junction Box Passive, Power and Data Input for the PDE Cabling System
PDE Junction Box Passive, Power and Data Input for the PDE Cabling System
PDE Junction Box Passive, Power and Data Input for the PDE Cabling System
    Martin

    PDE Junction Box Passive, Power and Data Input for the PDE Cabling System

    The Martin PDE Junction Box Passive merges power, DMX and Ethernet signals into a single connector and cable system, as used by the Martin VDO Atomic family of fixtures.

    The box is fully IP65 rated for outdoor use and features a robust metal housing. The flanges on the side allow for mounting to any surface, while the M10 threaded hole allows for the attachment of a rigging clamp.

    Specificatie
    • FEATURES

      • powerCON TRUE1 TOP power input
      • XLR 5 TOP DMX input
      • etherCON TOP Ethernet input
      • Martin PDE Hybrid output
      • IP65 rated
      • Robust metal housing
      • Wall or truss-mountable
    Technische specificatie
    • Unieke ref.pde-junction-box-passive
    • ProductfamiliePower & Processing
    • ProductgroepPDE System
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-09-23
    • Editienummer1
    Classificatie
    • Categorie BIMobjectVerlichting - Verlichting
    • IFC-classificatieLight Fixture
    • UNSPSC-naamLighting Fixtures and Accessories
    • UNSPSC-code3911
    • Uniclass 2015-codeEF_70_80
    • Uniclass 2015-beschrijvingLighting
    • CSI MasterFormat 2014 Code26 50 00
    • CSI MasterFormat 2014 TitelLighting
    • OmniClass-nummer23-35 47 11
    • OmniClass-titelLighting Fixtures
    • CSI UniFormat II-codeD5020
    • CSI UniFormat II-titelLighting & Branch Wiring