Publiceer je producten
The Sixth Sense floor lamp
The Sixth Sense floor lamp
The Sixth Sense floor lamp
The Sixth Sense floor lamp
The Sixth Sense floor lamp

    The Sixth Sense floor lamp

    Metal fittings in black. Ceiling-spheres made of white glass.

    LED light source with a color temperature of 3000K. Convenient switches on top of the armature. Function of separate turn on and off of light elements.

    Specificatie
    • Bulb Power, W 12

      LED: Yes

      VOLTAGE: AC220_240 V

      Diameter, MM  180

      Width, MM  440

      Luminous Flux, lum 750

      IP: IP20

      Color Temperature, k 3000

      Warranty 3 years

      Article: Z020FL-L12BK

    Technische specificatie
    • Unieke ref.The-Sixth-Sense-floor-lamp
    • ProductfamilieDecorative
    • ProductgroepThe Sixth Sense
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-03-13
    • Editienummer1
    • Hoogte (mm)1500
    • Breedte (mm)440
    • Diepte (mm)320
    Gerelateerd
    • HoofdmateriaalMetaal
    • Secundair materiaalGlas
    • Ontworpen inDuitsland
    • Nettogewicht (kg)6.78
    Classificatie
    • Categorie BIMobjectVerlichting - Vloermontage
    • IFC-classificatieLamp
    • Uniclass 2015-codePr_70_70_46
    • Uniclass 2015-beschrijvingLamps
    • CSI MasterFormat 2014 Code12 43 13
    • CSI MasterFormat 2014 TitelLamps
    • OmniClass-nummer23-35 45 15
    • OmniClass-titelLamps

    Beschikbaarheid regio

    Europa
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
    Soortgelijke producten