Publiceer je producten
Clamp-Tite Spun Copper Drain No Hub
Clamp-Tite Spun Copper Drain No Hub

    Clamp-Tite Spun Copper Drain No Hub

    • Clamping ring bolts down into compression fit mounting ring.
    • Stainless steel screw fastens die-cast aluminum strainer.
    • No vertical studs to interfere with membrane.
    • Lower clamping ring mount is embedded in the drain bowl. No bolts penetrating drain body.
    • Cast aluminum strainer.
    • All fasteners are stainless steel.
    • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4.
    • For complete seal assurance this product works best when used with Menzies Blue Drain Seal.
    • Also available in TPO Direct Weld™.

    Technische specificatie
    • Unieke ref.clamptite-copper-nohub
    • ProductfamilieFlat Roofing Products
    • ProductgroepClamp-Tite Copper Drains
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-10-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalKoper
    • Secundair materiaalAluminium
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatieObject
    • UNSPSC-naamRoofing drains
    • UNSPSC-code30151605
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitelRoof Drains
    • OmniClass-nummer23-13 41 39 13
    • OmniClass-titelRoof Drains With Strainer
    • CSI UniFormat II-codeD2040
    • CSI UniFormat II-titelRain Water Drainage