Publiceer je producten
Clamp-Tite Overflow Scupper Drain

Clamp-Tite Overflow Scupper Drain

  • Through wall overflow application.
  • HOTWELDED for torch on roofing applications.
  • Aluminum clamping ring for securing membrane to flange.
  • Single and 2 ply roofing applications
  • Long term durability
  • 2 ¾” pipe size
  • Pipe is 11″ in length, longer pipes available
  • Stainless steel fasteners
  • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4
  • Also available in TPO Direct Weld™


011018

Product Tags:
Aluminum scupper, Auxiliary Overflow, Box scupper, Clamp Overflow drain, Clamp scupper, Copper scupper, CSA Approved scupper, Custom scupper, Flange scupper, Hot Weld scupper, Overflow scupper, Parapet drain, Scupper drain, Secondary Overflow, Thru wall scupper, TPO scupper

Technische specificatie
  • Unieke ref.clamptite-overflow-scupper-drain
  • ProductfamilieFlat Roofing Products
  • ProductgroepClamp-Tite Overflow Scupper Drain
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-05-20
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKoper
  • Secundair materiaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieObject
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-titelRoof Drains
  • CSI UniFormat II-codeD2040
  • CSI UniFormat II-titelRain Water Drainage