Publiceer je producten
Clamp-Tite Spun Copper Drain Small Bowl
Clamp-Tite Spun Copper Drain Small Bowl

    Clamp-Tite Spun Copper Drain Small Bowl


    • Flat shallow bowl fits existing drains with shallow bowls.
    • Stainless steel screw fastens down cast aluminum strainer.
    • Lower clamping ring mount is spun into drain bowl. It’s embedded. No bolts protruding through drain body.
    • Cast aluminum strainer fastened with hex head stainless steel screw. Custom pipe lengths available by request.
    • 3″ and 4″ compatible with Blue Drain Seal™.
    • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4.
    • For complete seal assurance this product works best when used with Menzies Blue Drain Seal.
    • Also available in TPO Direct Weld™.
    • Longer pipes available.


    Technische specificatie
    • Unieke ref.clamptite-copper-smallbowl
    • ProductfamilieFlat Roofing Products
    • ProductgroepClamp-Tite Copper Drains
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2019-10-01
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalKoper
    • Secundair materiaalAluminium
    • Ontworpen inCanada
    • Gefabriceerd inCanada
    Classificatie
    • Categorie BIMobjectLoodgieterswerk - Afwatering
    • IFC-classificatieObject
    • UNSPSC-naamRoofing drains
    • UNSPSC-code30151605
    • CSI MasterFormat 2014 Code22 14 26.13
    • CSI MasterFormat 2014 TitelRoof Drains
    • OmniClass-nummer23-13 41 39 13
    • OmniClass-titelRoof Drains With Strainer
    • CSI UniFormat II-codeD2040
    • CSI UniFormat II-titelRain Water Drainage