Publiceer je producten
Plumbing Stack Spun Aluminum - TPO

Plumbing Stack Spun Aluminum - TPO

• TPO coated.
• One piece seamless construction.
• Works well with either Econo or Vandalproof aluminum caps.
• Available in size 1 ½”, 2”, 3”, 4”and 5”.
• Suitable for flat roof only.
• Listed to meet Canadian and U.S. standards by QAI. Meets CSA B272 and IAPMO PS 64.
• Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.

040416

Additional Information:

High quality plumbing stack for flat roof.
Econo and Vandalproof Caps also available.
Meets Canadian and U.S. standards.
Menzies TPO Direct Weld™ for fast installation on TPO Roofing Systems.
Product Tags:
coated products, Thermoplastic Olefin coated, TPO, Vent Pipes



Technische specificatie
  • Unieke ref.plumbing-stack-aluminum-tpo
  • ProductfamilieFlat Roofing Products
  • ProductgroepAluminum Plumbing Stack
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-05-20
  • Editienummer1
Gerelateerd
  • HoofdmateriaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Riolering
  • IFC-classificatieObject
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • CSI UniFormat II-codeD2040
  • CSI UniFormat II-titelRain Water Drainage