Publiceer je producten
Commerical Spun Copper Drain

Commerical Spun Copper Drain

  • Stainless steel screw fastens die-cast aluminum strainer.
  • All fasteners are stainless steel.
  • Listed to meet Canadian and U.S. standards by QAI. Meets CSA B79 and ASME A112.6.4.
  • For complete seal assurance this product works best when used with Menzies Blue Drain Seal.
  • Also available in TPO Direct Weld™
  • Longer pipes available

011018


Product Tags:
Aluminum Drain, Approved Drain, Bowl Drain, Clamping Drain, Commercial Roof Drain, Copper Drain, Custom Drain, Flat Drain, Flat Roof Drain, No Bowl Drain, Paver Drain, Strainer Drain, Sundeck Drain, TPO Drain

Technische specificatie
  • Unieke ref.commercial-copper
  • ProductfamilieFlat Roofing Products
  • ProductgroepCommercial Copper Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-05-20
  • Editienummer1
Gerelateerd
  • HoofdmateriaalKoper
  • Secundair materiaalAluminium
  • Ontworpen inCanada
  • Gefabriceerd inCanada
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • IFC-classificatieObject
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39 13
  • OmniClass-titelRoof Drains With Strainer
  • CSI UniFormat II-codeD2040
  • CSI UniFormat II-titelRain Water Drainage