Publiceer je producten
Sliding windows 3 rails 3 leaves
Sliding windows 3 rails 3 leaves

    Sliding windows 3 rails 3 leaves

    4.4 van de 5 sterren4.4(12 reviews)

    Sliding windows with 3 leaves on 3 rails MeO, with wood interior and aluminium exterior.

    Customizable dimensions to meet manufacturing constraints.

    Optional thermobloc rolling shutter (195 or 225 mm box).

    Total break of thermal bridge between the two structures wood and aluminum.

    Thermal frame integrated in the sash, 5 seals, glued glazing.

    Specificatie
    • Different variable parameters.

      Information and technical data of the joinery.

      New and renovation.

      Outside: choice of color (27 aluminum shades).

      Inside: choice of wood species and finish (2 species and 10 finishes).

      Non-contractual model.

      Possible technical parameters:

      • Doublage 145,165,185,205
      • Frame width 39,59
      • Glazing thickness from 27.5 to 34
      • Sill height
      • Sill length
    Technische specificatie
    • Unieke ref.MeO-BC-3vtx-3rails
    • Productfamilie Sliding windows
    • ProductgroepWood & aluminium
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2021-11-08
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalHout
    • Secundair materiaalAluminium
    • Ontworpen inFrankrijk
    • Gefabriceerd inFrankrijk
    Classificatie
    • Categorie BIMobjectRamen - Schuifvergrendeling
    • IFC-classificatieWindow
    • ETIM-codeEC003536
    • ETIM-naamWindow (complete with frame)
    • UNSPSC-naamWindows
    • UNSPSC-code301716
    • Uniclass 2015-codeEF_25_30
    • Uniclass 2015-beschrijvingDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitelWindows
    • OmniClass-nummer23-17 13 00
    • OmniClass-titelWindows
    • CSI UniFormat II-codeB2020
    • CSI UniFormat II-titelExterior Windows

    Beschikbaarheid regio

    Europa
    Frankrijk