Publiceer je producten
C510 & C6 Rubber Support with Raised 1 5/8″ Galvanized Steel Channel
MIFAB

C510 & C6 Rubber Support with Raised 1 5/8″ Galvanized Steel Channel

The C510 and C6 Series provided additional height beyond the C-Series to meet various building codes. Just like the C Series they are designed for support of gas and refrigeration piping systems, cable tray, electrical conduit, multiple lines, HVAC equipment.
Specificatie
  • SKUs: C510, C610, C620, C630, C640
Technische specificatie
  • Unieke ref.c510-and-c6-rubber-support
  • ProductfamilieC-PORT (Roof Pipe Supports)
  • ProductgroepRubber Supports
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalRubber
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • ETIM-codeEC011121
  • ETIM-naamPipe support
  • UNSPSC-naamRubber support block
  • UNSPSC-code30151509
  • Uniclass 2015-codePr_65_52_61_62
  • Uniclass 2015-beschrijvingPipeline supports
  • CSI MasterFormat 2014 Code22 05 29
  • CSI MasterFormat 2014 TitelHangers and Supports for Plumbing Piping and Equipment
  • OmniClass-nummer23-27 43 13
  • OmniClass-titelMechanical Pipe Supports