Publiceer je producten
CAD-FR Fire Resistant Ceiling or Wall Access
MIFAB

CAD-FR Fire Resistant Ceiling or Wall Access

MIFAB® CAD-FR Series fire resistant access door is designed for use in a suspended drywall ceiling. The CAD-FR is not fire rated. However, the combination of steel and fire rated tile supplied by others may maintain the fire resistant quality of the ceiling assembly. The door is recessed 1 ½” (38) to accommodate dual layered ceiling tile. Consult local Fire Codes for each application.

Specificatie
  • CAD-FR Fire Resistant Ceiling or Wall Access

Technische specificatie
  • Unieke ref.cad-fr-fire-resistant-ceiling-or-wall-access
  • ProductfamilieAccess Doors
  • ProductgroepUniversal
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-09-16
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Toegangsdeuren & panelen
  • Uniclass 2015-codeTE_10_40_10
  • Uniclass 2015-beschrijvingAccess doors and traps
  • CSI MasterFormat 2014 Code08 31 13.53
  • CSI MasterFormat 2014 TitelSecurity Access Doors and Frames
  • OmniClass-nummer23-17 11 27 13
  • OmniClass-titelAccess Doors