Publiceer je producten
CE10 Extension Series
MIFAB

CE10 Extension Series

The CE Series is designed for extended support of gas and refrigeration piping systems, cable tray, electrical conduit, multiple lines, HVAC equipment and many other applications. It is suitable for most types of roofing material or other flat surfaces.
Specificatie
  • SKUs: CE10-8, CE10-12, CE10-16
Technische specificatie
  • Unieke ref.ce10-extension-series
  • ProductfamilieC-PORT (Roof Pipe Supports)
  • ProductgroepRubber Supports
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-04
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectBouw - Daktoebehoren
  • ETIM-codeEC011121
  • ETIM-naamPipe support
  • UNSPSC-naamRubber support block
  • UNSPSC-code30151509
  • Uniclass 2015-codePr_65_52_61_62
  • Uniclass 2015-beschrijvingPipeline supports
  • CSI MasterFormat 2014 Code22 05 29
  • CSI MasterFormat 2014 TitelHangers and Supports for Plumbing Piping and Equipment
  • OmniClass-nummer23-27 43 13
  • OmniClass-titelMechanical Pipe Supports