Publiceer je producten
HY-3000-NPB Low Lead Moderate Climate Wall Hydrant
MIFAB

HY-3000-NPB Low Lead Moderate Climate Wall Hydrant

MIFAB® HY-3000-NPB Series exposed type, self draining, low lead, moderate climate wall hydrant with A.S.S.E. 1011 certified antisiphon and vandal resistant integral vacuum breaker with 3/4” (19) male hose connection. Hydrant assembly complete with one piece neoprene plunger to control the flow function, hardened bronze operating stem, heavy duty chrome plated bronze head casting and polished chrome plated face plate. Operating key to be furnished with each hydrant.
Specificatie
  • SKU: HY-3000-NPB
Technische specificatie
  • Unieke ref.hy-3000-npb-low-lead-moderate-climate-wall-hydrant
  • ProductfamilieHydrants
  • ProductgroepWall
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-02-26
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectSanitair - Tap/Kraan/Koperwerk
  • UNSPSC-naamHydrants
  • UNSPSC-code40141726
  • Uniclass 2015-codeAc_10_40_63
  • Uniclass 2015-beschrijvingPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitelWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass-nummer23-27 43 00
  • OmniClass-titelPipe Fittings
  • CSI UniFormat II-codeC1030
  • CSI UniFormat II-titelFittings