Publiceer je producten
R1200-JD-STR
MIFAB

R1200-JD-STR


MIFAB® R1200-JD-STR Series lacquered cast iron large sump 15” diameter roof drain with anchor flange, large cast iron water proofing membrane clamp ring with four bolt pattern, integral gravel stop and standard self-locking cast iron dome strainer with a free area of 103 square inches. W/A8-BP-STR lacquered 18 gauge sump pan 30” x 30” and HS-8 hardware.

Specificatie
  • Large Sump Roof Drain with Extension Hardware and Sump Pan- New or Replacement

Technische specificatie
  • Unieke ref.r1200-jd-str
  • ProductfamilieDrains
  • ProductgroepRoof Drains » Sump Drains
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2021-09-05
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Afwatering
  • UNSPSC-naamRoofing drains
  • UNSPSC-code30151605
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitelRoof Drains
  • OmniClass-nummer23-13 41 39
  • OmniClass-titelRoof Drains