Publiceer je producten
CARA I, mirror
CARA I, mirror

    CARA I, mirror

    Minimal design, with concealed LED framing and optional Bluetooth speaker system in a package that gives atmospheric a new meaning.

    Cara shares a similar design to our Solo I, with a touch-controlled LED frame behind white acrylic which surrounds the mirror. Cara’s lighting can be adjusted in brightness and tone to enhance the atmosphere of your space. Its function can be further enhanced with the addition of built-in Bluetooth speakers for the ultimate in mood spaces.

    Article number: 953105 Size: Ø 800 mm

    Specificatie
      • Ø 800 mm
      • Energy efficient LED lightning
      • Cu-free glass with safety backing
      • Steam free with heated demister pad
      • Touch on/off
      • Adjustable 2700-6400 K
      • IP 44 rated
      • CE-certified
      • 43 mm wall projection
    Technische specificatie
    • Unieke ref.953105
    • ProductfamilieX Collection
    • ProductgroepMirrors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-06-09
    • Editienummer1
    Links
    Gerelateerd
    • HoofdmateriaalAcryl
    • Secundair materiaalGlas
    • Ontworpen inZweden
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectSanitair - Badkamer accessoires
    • IFC-classificatieFurnishing Element
    • Uniclass 2015-codePr_25_71_53_06
    • Uniclass 2015-beschrijvingBathroom mirrors
    • CSI MasterFormat 2014 Code08 83 00
    • CSI MasterFormat 2014 TitelMirrors
    • OmniClass-nummer23-21 37 13 15
    • OmniClass-titelMirrors
    • CSI UniFormat II-codeE1090
    • CSI UniFormat II-titelOther Equipment

    Beschikbaarheid regio

    Europa