Publiceer je producten
Class 250 Cast Iron Chexter Tilting Disc Check Valves - 1602

Class 250 Cast Iron Chexter Tilting Disc Check Valves - 1602

Series 1602 Class 250 Cast Iron Chexter Tilting Disc Check Valves can be used in a variety of applications including chilled and hot water systems, refrigeration, plumbing, air conditioning, gas and liquid applications, water filtration, oxygen systems, boiler feed lines, and centrifugal pump and compressor systems.

Specificatie
  • Features

    • Self-actuating valve opens fully at very low pressure differential and adapts to all flow conditions
    • Eccentrically mounted, contoured disc design yields flow coefficients much higher than most check valves
    • Sizes: 2 to 36 in. (50 to 900mm)
    • Single moving part ensures long, trouble-free service life
Technische specificatie
  • Unieke ref.1602-Check-Valve
  • ProductfamilieValves
  • ProductgroepCheck Valves
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-01-28
  • Editienummer1
Gerelateerd
  • HoofdmateriaalCast iron
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • UNSPSC-naamSwing check valves
  • UNSPSC-code40141634
  • Uniclass 2015-codePr_65_54_40_13
  • Uniclass 2015-beschrijvingCheck valves
  • CSI MasterFormat 2014 Code40 05 65.26
  • CSI MasterFormat 2014 TitelTilting Disc Check Valves
  • OmniClass-nummer23-27 31 19
  • OmniClass-titelCheck Valves
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING