Publiceer je producten
NAH-Multi Family Air Handler Series
NAH-Multi Family Air Handler Series

    NAH-Multi Family Air Handler Series

    Features

    • Available in 2 ton and 2.5 ton options to cover 1.5 to 2.5 ton capacity systems
    • 208/230 - 1~ - 60 supply voltage
    • Accessory field-installed electric heat kits available in 3, 5, 7, 10 or 15kW
    • Cabinet exterior of galvanized sheet metal
    • Fully insulated for conditioned space
    • Left and right hand options

    Performance

    • ECM motor on all models
    • Motor suspended on rubber grommets for quieter operation
    • Adjustable R-454B TXV standard
    • Multi Family Style achieves optimum efficiency with all NCP Condensing Units and NHP Heat Pumps

    Easy to install and service

    • All service access is located in the front
    • Primary and secondary drain connections
    • Units fit above matched thru the wall condensing units, heat pumps and certain water heaters
    • No return-air ductwork required in specific applications
    • Wall hanging brackets included
    Technische specificatie
    • Unieke ref.multi-family-air-handler
    • ProductfamilieAir Handlers
    • ProductgroepMulti Family Air Handler
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-08-21
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Airconditioning
    • CSI MasterFormat 2014 Code23 70 00
    • CSI MasterFormat 2014 TitelCentral HVAC Equipment