Publiceer je producten
Single-Leaf ECO rolling curtain EI 60
Single-Leaf ECO rolling curtain EI 60
Single-Leaf ECO rolling curtain EI 60

    Single-Leaf ECO rolling curtain EI 60

    Ultralight, flexible, fire-resistant rolling ECO curtain in EI 60 class is a modern solution that provides both fire protection and thermal radiation shielding.

    The fire motors used ensure the curtain closes by gravity even in the event of a power failure, and the integrated anti-fall protection allows for its safe and controlled descent.

    The curtain is equipped with control systems and a battery set that enables connection to the FAS (Fire Alarm System).

    Specificatie
    • Product type

      flexible, rolling, single-layer curtain

      Motion direction

      vertical

      Application

      closure of openings in vertical building partitions

      Fire resistance class

      EI 60

      Approval documents

      CE 1396-CPR-0232 issued by Fires (no. 1396)

      Harmonised standards

      EN 16034, EN 13241

      Curtain weight

      4,5 kg/m2

      Dimensions

      CE 22000 mm x 12000 mm (W x H)

      Minimum installation dimensiones

      lintel 315mm
      sides 160 mm

      ADDITIONAL OPTIONS

      • smoke detectors, manual fire alarms, optical and acoustic signaling devices
      • painting of steel components in any color from the RAL palette
      • anti-corrosion protection/painting in classes from C3 to C5
      • stainless steel construction
      • safety bar
      • smoke-tight version in class Sa and/or S200
    Technische specificatie
    • Unieke ref.single-leaf-eco-curtain-ei-60
    • ProductfamilieFire-resistant rolling curtains
    • ProductgroepSingle-leaf curtains in EI class
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2026-02-02
    • Editienummer1
    Gerelateerd
    • Ontworpen inPolen
    • Gefabriceerd inPolen
    Classificatie
    • Categorie BIMobjectDeuren - Brandwerende deuren en luiken
    • IFC-classificatiedeur
    • Uniclass 2015-codePr_30_59_84_30
    • Uniclass 2015-beschrijvingFire-resisting roller shutters

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië