Publiceer je producten
Cable Ladder System
Cable Ladder System

    Cable Ladder System

    4.9 van de 5 sterren4.9(8 reviews)

    Cable Ladders are ideal to install large volumes of heavy duty power cables. The long rung spacing means full free air rating of cables. Higher current flow can be achieved at the same cable crosssection. Overheating and consecutive damaging of cables is avoided.
    The new shape of the siderail allows higher cable loads at similar support spans, the continuous perforation in the siderails guarantees easy mounting of fittings. Cables can be installed and fixed to the rungs using appropriate yoke clamps.
    Niedax Cable Ladders can be slit togehter to minimize transport and storage volume needs.

    Contains Cable Ladders: KL

    Specificatie
    • Measurements:
      Height : 60, 100 mm
      Width  : 200 - 600 mm

    Technische specificatie
    • Unieke ref.Niedax_Cable_Ladders
    • ProductfamilieNiedax
    • ProductgroepRevit Libraries (.rvt)
    • TypeVerzameling (meerdere objecten)
    • Publicatiedatum2019-07-31
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Secundair materiaalAndere
    • Ontworpen inDuitsland
    • Gefabriceerd inDuitsland
    Classificatie
    • Categorie BIMobjectElektra - Distributie
    • IFC-classificatieElektrisch circuit
    • ETIM-codeEC000854
    • ETIM-naamCable ladder/wide span cable ladder
    • UNSPSC-naamCable accessories
    • UNSPSC-code26121630
    • Uniclass 2015-codePr_65_70_11
    • Uniclass 2015-beschrijvingCable management and accessories
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitelCable Trays for Electrical Systems
    • OmniClass-nummer23-35 33 19
    • OmniClass-titelElectrical Cable Trays
    • CSI UniFormat II-codeD5010
    • CSI UniFormat II-titelElectrical Service and Distribution