Publiceer je producten
Telecom Ground Bars and Kits

Telecom Ground Bars and Kits

4.5 van de 5 sterren4.5(17 reviews)


Telecommunications Ground Bar Kit, 12W x 2" H with 6 5/16" hole sets & 3 7/16" hole sets.
Specificatie
  • • Manufactured of 1/4" thick electrolytic tough pitch 110 alloy copper bar • Includes 1-1/2" insulators and 1" off-set stainless steel mounting brackets • Includes one 1/2 oz. tube of antioxidant joint compound • Meets BICSI an EIA/TIA 607 standards • Kit includes 1 - copper ground bar with brackts and insulators, 6 - #6 compression lugs, 3 - #2 compression lugs, 1 - 2/0 compression lug, 1 - 4/0 compression lug, 12 - 1/4"-20 x 3/4" SS hex head cap screw, 12 - 1/4"-20 SS lock washers, 12 - 1/4"-20 SS hex nut, 6 - 3/8"-16 x 1" SS hex head cap screw, 6 - 3/8"-16 SS lock washer, & 6 - 3/8"-16 SS hex nuts
Technische specificatie
  • Unieke ref.ortronics-1064
  • ProductfamilieDistribution Devices
  • ProductgroepRacks, Cabinets, and Physical Support
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2017-01-19
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektronica - Netwerken