Publiceer je producten
Mighty Mo 20 Zero-U Horizontal Managers

Mighty Mo 20 Zero-U Horizontal Managers



Zero rack unit horizontal managers slide into the slots in the Mighty Mo 20 fingers and provide support for fiber and copper cables exiting horizontal equipment modules. They toollessly lock into place with the 19" version mounting between 2 vertical managers in front of the equipment. Internal versions are sized to fit inside the vertical managers and provide a continuous horizontal path across the front of the racks and managers.
Note: Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Zero “U” cable support: Panels slide into the slots of the vertical manager fingers to create a shelf for supporting switch cables.
  • Sturdy panel design: Snap into place in front of switches with no hardware allowing easy removal when replacing equipment cards or fan trays.
Technische specificatie
  • Unieke ref.ortronics-1092
  • ProductfamilieCommunication and Data Processing Equipment
  • ProductgroepMighty Mo 20 Zero-U Horizontal Managers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2016-08-25
  • Editienummer1
Classificatie
  • Categorie BIMobjectElektronica - Netwerken