Publiceer je producten
Sectional Steel Doors - 422
Sectional Steel Doors - 422

    Sectional Steel Doors - 422

    Sectional Steel Door model 422 door is ideal for heavy-duty applications requiring protection against the elements. These doors feature a 2" (51 mm) panel thickness, 16-gauge steel intermediate and end stiles, ribbed steel exterior and 26-gauge steel back cover in a white finish. Polystyrene insulation provides an R-value of 7.35. The Model 422 is a 20-gauge steel door available in sizes up to 29´2" in width and 24´1" in height (8890 mm and 7341 mm). A multitude of options -- including reinforcing struts, movable center posts, and motor operation allow these insulated heavy-duty doors to be used in a variety of commercial and industrial environments.​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specificatie
    • Standard Features

      Standard max width: 29'2" (8890 mm)

      Standard max height: 24'1" (7341 mm)

      Warranty: 1 year limited

      Nominal thickness: 2" (51 mm)

      Insulation: expanded polystyrene

      R-value: 7.35 (1.29 W/Msq)

      Exterior steel: 20-gauge galvanized steel

      Exterior surface: ribbed

      Finish: white baked on-polyester

      End stiles: 16-gauge steel

      Center stiles: 16-gauge steel

      Interior color: white

      Back cover: 26-gauge galvanized steel (poly-bonded laminate, high impact polystyrene (HIPS) backed optional)

      Standard mounting: angle mount

      Standard track: 2" (51 mm)

      Standard springs: 10,000 cycle

      Weather Stripping: standard on bottom

      Operation: manual pull rope

      Lock: interior mounted slide lock ​​​​​​

      Door Options​

      • Chain Hoist or Electric Operator is recommended for doors above 10’ tall or more than 400 pounds
      • Bottom sensing edge
      • Full sash section with 1/8" (3 mm) DSB, insulated; 1/8" (3 mm) and 1/4" (6 mm) acrylic
      • Individual lites with 1/2" (13 mm) DSB
      • 3" (76 mm) track
      • Bracket mounting (not available on full vertical door tracks)
      • Higher-cycle springs in 25k, 50k, 75k, 100k cycles
      • Exhaust ports
      • Jamb weather seals
      • Bottom strips; including: looped PVC weatherstrips, flexible PVC astragal weatherstrips, and double-contact weatherstrips
      • Reinforcing struts of roll-formed, galvanized steel
      • Movable center posts for 2" (51 mm) or 3" (76 mm) tracks that roll away, with automatic safety catches that prevent door closure when posts are removed
      • Tumbler keyed lock
      • Window Glazing Options​
      • Impact Section Available
    Technische specificatie
    • Unieke ref.sectional-steel-doors-422
    • ProductfamilieCommercial Doors
    • ProductgroepSectional Doors
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2022-12-15
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalStaal
    • Ontworpen inVerenigde Staten
    • Gefabriceerd inVerenigde Staten
    Classificatie
    • Categorie BIMobjectDeuren - Industriële deur
    • IFC-classificatiedeur
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitelSectional Doors
    • OmniClass-nummer23-17 11 13 25 13
    • OmniClass-titelSectional Overhead Metal Doors