Publiceer je producten
IndustrialNet™ DIN Rail Mount Fiber Patch Panels
Panduit

IndustrialNet™ DIN Rail Mount Fiber Patch Panels

The IndustrialNet™ DIN Rail Fiber Optic Patch Panel provides fiber protection for terminated distribution style cabling. It can be mounted to a standard 35mm DIN rail and locked in place with adjustable latches, which are designed to allow it to mount on a flat surface. This DIN rail mount enclosure includes a PG21 cable entry gland which includes two inserts for use with a range of fiber cables and 6-32 × 3/8" Phillips head screws to mount faceplate to patch panel. For use with FAPs.

Specificatie
  • The Revit file contains 2 part numbers:

    FDPPSIG
    FDPPEIG

Technische specificatie
  • Unieke ref.industrialnet-din-rail-mount-fiber-patch-panels
  • ProductfamilieElectronics
  • ProductgroepComputer Network Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-25
  • Editienummer1
  • Hoogte (inch)5.9
  • Breedte (inch)2.6
  • Diepte (inch)4.6
Gerelateerd
  • HoofdmateriaalPlastic
  • Ontworpen inVerenigde Staten
  • Nettogewicht (lbs)0.69
Classificatie
  • Categorie BIMobjectElektronica - Netwerken