Publiceer je producten
TrueEdge™ Vertical Wall Mount Enclosures
Panduit

TrueEdge™ Vertical Wall Mount Enclosures

The PanZone® TrueEdge Vertical Wall Mount Enclosure provides a comprehensive architecture that allows up to 36" of active equipment depth to be mounted in a low-profile application. This lowprofile wall mount enclosure houses traditional horizontal equipment vertically on a wall and, in tandem, minimizes network infrastructure investment by providing a solution to eliminate a rack or cabinet (TR in a BOX and Micro Data Center). The structurally engineered design provides space for up to 36" of active equipment depth, has a premium static load rating of up to 400 lbs., and best-in-class thermal ratings to eliminate equipment failure.

Specificatie
  • The Revit files cover the following part numbers:

    WME3BL
    WME6BL
    WME9BL

Technische specificatie
  • Unieke ref.trueedge-vertical-wall-mount-enclosures
  • ProductfamilieElectronics
  • ProductgroepComputer Network Equipment
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2023-04-19
  • Editienummer1
  • Hoogte (inch)42
  • Breedte (inch)28.5
  • Diepte (inch)9.5
Gerelateerd
  • HoofdmateriaalStaal
  • Secundair materiaalVerf
  • Ontworpen inVerenigde Staten
  • Nettogewicht (lbs)77
Classificatie
  • Categorie BIMobjectElektronica - Netwerken