Publiceer je producten
GYPREX CLEAN FORRO REMOVIVEL  625X1250-COM CANTONEIRA

GYPREX CLEAN FORRO REMOVIVEL 625X1250-COM CANTONEIRA

Placo Solution made removable ceiling made of plasterboard and steel frames. It has practicality of installation and easy access to the plenum and is indicated for indoor environment.
Specificatie
  • The Placo Cleanable ceiling system consists of Plasteboard laminated, plaster, vinylic finish Gyprex (12,5mm) and steel frames. It is indicated for indoor environment and can be applied in dry areas or where cleanliness must be very high.
Technische specificatie
  • Unieke ref.registrable_suspended_ceiling_gyprex_liso_625x1250-com_cantoneira
  • ProductfamilieRemovable ceiling
  • ProductgroepGyprex Clean
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-03-06
  • Editienummer1
Gerelateerd
  • HoofdmateriaalPleister
  • Secundair materiaalStaal
  • Ontworpen inBrazilië
  • Gefabriceerd inBrazilië
  • Nettogewicht (kg)9
Classificatie
  • Categorie BIMobjectBouw - Plafond
  • IFC-classificatiePlafond
  • UNSPSC-naamDrywall
  • UNSPSC-code30161503
  • Uniclass 2015-codeSs_30_25_10
  • Uniclass 2015-beschrijvingBoard and sheet ceiling systems
  • CSI MasterFormat 2014 Code09 29 00
  • CSI MasterFormat 2014 TitelGypsum Board
  • OmniClass-nummer23-15 19 23
  • OmniClass-titelCeilings
  • CSI UniFormat II-codeC3030
  • CSI UniFormat II-titelCeiling Finishes

Beschikbaarheid regio

Zuid-Amerika
Brazilië
Common.Footer.ValueProp.Image.AltText