Publiceer je producten
4.2.4 CEILINGS - T-60 profiles single frame suspended
4.2.4 CEILINGS - T-60 profiles single frame suspended
    Pladur

    4.2.4 CEILINGS - T-60 profiles single frame suspended

    Suspended ceiling consisting of a galvanised steel plate profile frame using Pladur® T-60 profiles, suspended from the building structure using Pladur® T-60 hanger brackets and Ø 6-mm threaded rod, supported on Pladur® profiles mechanically attached around the whole perimeter. One or more Pladur® (N, H1 or SYNIA STD 4BA) boards are screwed to this frame. Commensurate amounts of Pladur® materials: screws, compounds, joint tape, resilient joints, etc. Completely finished with Quality Level 2 (Q2), Level 3 (Q3), Level 4 (Q4), according to the surface finish (to be determined by the design). Installed according to Pladur® recommendations, UNE 102043 Standard and CTE requirements.

    Specificatie
    • Continuous suspended ceilings for interior rooms with fire resistance and acoustic insulation features.
    Technische specificatie
    • Unieke ref.pladur_4_tec_4_24
    • Productfamilie4. Techos PLADUR®
    • Productgroep4.2. Suspendidos estructura simple
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2017-06-22
    • Editienummer1
    Gerelateerd
    • HoofdmateriaalGips
    • Secundair materiaalPleister
    • Ontworpen inSpanje
    • Gefabriceerd inSpanje
    Classificatie
    • Categorie BIMobjectBouw - Plafond
    • IFC-classificatiePlafond
    • UNSPSC-naamGypsum board
    • UNSPSC-code30161509
    • Uniclass 2015-codeSs_30_25
    • Uniclass 2015-beschrijvingCeiling and soffit systems
    • CSI MasterFormat 2014 Code09 50 00
    • CSI MasterFormat 2014 TitelCeilings
    • OmniClass-nummer23-15 13 21
    • OmniClass-titelCeiling Panels
    • CSI UniFormat II-codeC3030
    • CSI UniFormat II-titelCeiling Finishes

    Beschikbaarheid regio

    Europa Azië Noord Amerika Afrika Zuid-Amerika Oceanië