Publiceer je producten
1500 Series - Single Hung - Transom - Modular
Ply Gem

1500 Series - Single Hung - Transom - Modular

4.4 van de 5 sterren4.4(10 reviews)

1500 Series Windows

NEW CONSTRUCTION — VINYL

Trust 1500 vinyl windows to deliver all the benefits of durable, low-maintenance vinyl with stylish options, helpful features and energy-efficient glass packages.

1500 Single Hung Window

Convenient Cleaning. Low profile tilt-latch allows the bottom sash to tilt inside for easy cleaning.

Easy to Open. Durable, dual lift rails are readily accessible and allow you to open and close the window with ease.

Weather Resistance. Meeting rail interlocks to tightly close the sash around dual weatherstripping and help keep rain and wind out.

Dependable Security. Forced entry-resistant cam locks enhance security and meet AAMA forced-entry requirements. ADA-accessible and auto-lock options also available.

Technische specificatie
  • Unieke ref.1500_series-transom-modular
  • ProductfamilieWindows
  • Productgroep1500 Vinyl Series
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVinyl
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectRamen - Transom Window
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codeEF_25_30
  • Uniclass 2015-beschrijvingDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows