Publiceer je producten
200 Series - Sliding - Less Than Half Vent
Ply Gem

200 Series - Sliding - Less Than Half Vent

4.1 van de 5 sterren4.1(8 reviews)

200 Series Windows

NEW CONSTRUCTION, REPLACEMENT — VINYL

200 series vinyl windows feature large, sweeping views that will open up your home and maximize natural light while helping you conserve energy and lower your heating and cooling costs.

200 Sliding Window

More View. More Ventilation. Wide, horizontal design maximizes viewing area and fresh air.

Smooth Operation. Precision molded, advanced polymer rollers resist corrosion for years of dependable performance.

Secure Ventilation. Allow fresh air inside even when the window is closed and locked with the Insulair ventilation system.

Damage Protection. Weep system blocks insects yet allows quick drainage to help keep water away from your home.

Fingertip Functionality. Wide rollers allow simple adjusting for easy operation.

Safe, Secure and Easy. Available AUTOLOCK activates automatically, meeting the nation’s most demanding codes for forced entry.


Technische specificatie
  • Unieke ref.200_series-sliding-less-half-vent
  • ProductfamilieWindows
  • ProductgroepPro Series 200
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2019-11-04
  • Editienummer1
Gerelateerd
  • HoofdmateriaalVinyl
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectRamen - Schuifvergrendeling
  • IFC-classificatieWindow
  • UNSPSC-naamWindows
  • UNSPSC-code301716
  • Uniclass 2015-codeEF_25_30
  • Uniclass 2015-beschrijvingDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitelWindows
  • OmniClass-nummer23-17 13 00
  • OmniClass-titelWindows
  • CSI UniFormat II-codeB2020
  • CSI UniFormat II-titelExterior Windows