Publiceer je producten
System B09-02

System B09-02

Green roof with bituminous waterproofing membrane, non-insulated

Specificatie
  • LAYER MATERIAL
    Structure Reinforced concrete slab
    Primer IDROPRIMER
    Waterproofing membrane
    first layer
    POLYFLEX EL C
    Waterproofing membrane
    second layer
    ANTIRADICE EL C
    Double separation layer MAPEPLAN PE
    macro-perforated
    MAPEPLAN PE
    micro-perforated
    Protection layer Concrete slab
    Hydraulic protection IDROPLAST ANTIRADICE
    Filter and drainage layers As designed
    Soil Growing substrate

    *NOTE:
    The alternative products are inserted in the library file "MaterialsPolyglass_ENG.adsklib"

Technische specificatie
  • Unieke ref.system-b09-02
  • ProductfamilieWaterproofing membrane
  • ProductgroepBituminous membranes
  • TypeVerzameling (meerdere objecten)
  • Publicatiedatum2022-11-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalBitumen
  • Ontworpen inItalië
  • Gefabriceerd inItalië
Classificatie
  • Categorie BIMobjectBouwmaterialen - Waterproofing & Membranes
  • IFC-classificatieRoof
  • UNSPSC-naamRoofing membranes
  • UNSPSC-code30151505
  • Uniclass 2015-codeAc_85_70_40
  • Uniclass 2015-beschrijvingInsulating and waterproofing retrofitted living roofs
  • CSI MasterFormat 2014 Code07 13 52
  • CSI MasterFormat 2014 TitelModified Bituminous Sheet Waterproofing
  • OmniClass-nummer23-13 25 17 13 15
  • OmniClass-titelModified Bituminous Sheet Waterproofing
  • CSI UniFormat II-codeB3010
  • CSI UniFormat II-titelRoof Coverings