Publiceer je producten
Acrylic Stone Sink With Stainless Steel Hand Pull  B46CMM17

Acrylic Stone Sink With Stainless Steel Hand Pull B46CMM17

Acrylic stone sink with stainless steel hand pull / tower holder. Elbow rests. This sink does not have an overflow and the waste is exposed.

Specificatie
  • • Sink is about 35" x 21" x 7" (B46CMM17W3) and 47" x 21" x 7" (B46CMM18W3)
    • Hand pull allows those seated to pull themselves up to sink
    • Hand pull is stainless steel and can be used as a towel bar
    • 330-pound load capacity
    • Support bracket with hardware included to attach bracket to sink
    • Wall-mounting hardware not included, use screws, bolts, anchors appropriate for wall material
    • Acrylic stone is a generic name for Corian or LG Hi-Macs

Technische specificatie
  • Unieke ref.acrylic-stone-sink-with-stainless-steel-hand-pull-b46cmm17
  • ProductfamilieSafe bathroom
  • ProductgroepSanitary
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2022-06-14
  • Editienummer1
Gerelateerd
  • HoofdmateriaalNatuurlijke acrylsteen
Classificatie
  • Categorie BIMobjectSanitair - Baden
  • IFC-classificatieSanitairaansluiting
  • OmniClass-nummer23-31 13 00
  • OmniClass-titelSinks

Beschikbaarheid regio

Europa Noord Amerika Azië Afrika Zuid-Amerika Oceanië