Publiceer je producten
Grab bar folding 23 inches - G55JCS12

Grab bar folding 23 inches - G55JCS12

Safety grab bar, folding

Ponte Giulio’s stainless steel line was manufactured with multiple finish options, giving you the ability to create a custom space for your clients. All of our stainless steel was designed specifically for wet environments and high traffic areas, guaranteeing satisfaction with all of your clients - G55JCS12

Specificatie
  • Folding grab bar made of seamless stainless steel AISI 304 pipe, with satin finish - G55JCS12

Technische specificatie
  • Unieke ref.G55JCS12
  • ProductfamilieSafe bathroom
  • ProductgroepGrab bars
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2018-11-20
  • Editienummer1
  • Hoogte (inch)9
  • Breedte (inch)3
  • Diepte (inch)23
Gerelateerd
  • HoofdmateriaalRoestvrij staal
  • Ontworpen inItalië
  • Gefabriceerd inItalië
  • Nettogewicht (lbs)4.3
Classificatie
  • Categorie BIMobjectSanitair - Badkamer accessoires
  • IFC-classificatieFurnishing Element
  • UNSPSC-naamSanitary ware
  • UNSPSC-code301815
  • Uniclass 2015-codePr_40_20_76
  • Uniclass 2015-beschrijvingSanitary accessories

Beschikbaarheid regio

Noord Amerika Zuid-Amerika