Publiceer je producten
Extruded Aluminum Canopy - 6" J-Blade - ACJ-645

Extruded Aluminum Canopy - 6" J-Blade - ACJ-645

Extruded Aluminum Canopy
6" J-Blade

The ACJ-645 extruded aluminum canopy is designed to provide distinctive style to a building's exterior while keeping the building cool and saving energy by reducing glare and thermal load.

Specificatie
  • Standard Construction

    Material: Mill finish aluminum

    Frame Member: 8" tall x 2" deep (203 x 51) channel

    Blades: 45o x 0.081" (2) thick J-style

    Tieback Shroud: 1.3" tall x 1.08" wide x 0.085" thick (33 x 27 x 2) pipe

    Mounting Rail: Hidden

    Minimum Size:
    Single Section: 36" wide x 18" projection (914 x 457)

    Maximum Size:
    Single Section: 76" x 48" (1930 x 1219)
    Multiple Section: Unlimited width x 48" (1219)

    Maximum shroud spacing is 52" (1321). Overhang is 12" (305) past shroud on each end.

    Ratings

    Design Load: 30 psf downward/30 psf upward

Technische specificatie
  • Unieke ref.Extruded-Aluminum-Canopy-6-J-Blade-ACJ-645
  • ProductfamilieArchitectural Products
  • ProductgroepCanopy
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectBouw - Shading Systems
  • Uniclass 2015-codeSs_25_50
  • Uniclass 2015-beschrijvingWall mounted canopy and screen systems
  • CSI MasterFormat 2014 Code10 73 16
  • CSI MasterFormat 2014 TitelCanopies
  • OmniClass-nummer23-17 21 11 11 13
  • OmniClass-titelLouvered Canopies