Publiceer je producten
Fire Damper - 1-1/2 Hour - Round Blade - FD-125R

Fire Damper - 1-1/2 Hour - Round Blade - FD-125R

1-1/2 Hour - Fire Damper
Round Blade

The FD-125R fire damper employs a single round blade for point-of-origin control of fire in static and dynamic HVAC systems. This uniqye damper comes standard with mounting plates for interface to round or square openings in masonry, metal stud or wood stud assemblies and is ideal for all round duct applications. The FD-125R is qualified to 2,000 ft/min (10.2 m/s) and 4 in.wg. (1.0 kPa) and may be installed in vertical walls or partitions, or horizontally in floors or assemblies with fire resistance ratings up to 2 hours.

Specificatie
  • Standard Construction

    Sleeve/Frame: Integral 16" x 20 ga. (406 x 1.0) galvanized steel with reinforcing beads.

    Retaining Plates: Dual sided system suitable for round or square penetrations.

    Blade: 14 ga. (2.0) equivalent galvanized steel - round.

    Axles: 1/2" (13) diameter plated steel, D<8" (203), 3/4" (19), D≥8" (203).

    Linkage: In the air-stream.

    Bearings: Bronze oilite, sleeve-type.

    Fire Closure Device: Fusible link.

    Fire Closure Temperature: 165oF (75oC).

    Minimum Size: 6" Ø (152 Ø)

    Maximum Size: 24" Ø (610 Ø)


    Ratings

    UL 555 Fire Resistance Rating: 1-1/2 hour (vertical and horizontal)

    UL 555 Listing: R11767

    CSFM Listing: 3225-0368:112 and 3230-0368:113

    New York City MEA Listing: 295-98-E

    Meets NFPA Standards: 90A, 92A, 92B and 101

    Meets Building Code Standards: IBC, NBC, NFPA, SBC and UBC

Technische specificatie
  • Unieke ref.Fire-Damper-1-1-2-Hour-Round-Blade-FD-125R
  • ProductfamilieHVAC
  • ProductgroepFire-Smoke Dampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • Uniclass 2015-codePr_65_65_24_29
  • Uniclass 2015-beschrijvingFire and smoke dampers
  • CSI MasterFormat 2014 Code23 33 13.16
  • CSI MasterFormat 2014 TitelFire Dampers
  • OmniClass-nummer23-33 29 23
  • OmniClass-titelFire Dampers