Publiceer je producten
60/70 - Airfoil Return Grille
60/70 - Airfoil Return Grille
60/70 - Airfoil Return Grille
60/70 - Airfoil Return Grille

    60/70 - Airfoil Return Grille

    The 60/70 Series Airfoil Return Grille features premium quality, extruded aluminum construction, resulting in clean, crisp detailing to blend with almost any architectural surrounding. The heavy extruded aluminum blades are fixed at a 45° angle for minimal see-through.

    Typical Applications

    The clean lines of the extruded aluminum frame and blades make the 60/70 Series airfoil return grille well suited to architectural applications.

    Specificatie
    • Construction Options

      • Grille Spacing
        • ¾ in. (60)
        • ½ in. (70)
      • Mounting
        • Surface mount
        • Lay-in
        • Exposed duct
        • Panel mount
      • Available Sizes
        • Maximum one piece: 36 in. x 96 in.
        • Oversized construction available
      • Options
        • Steel damper (60D/70D)
        • Aluminum Damper (60DAL/70DAL)
        • Filter Frame (60FH/70FH)
    Technische specificatie
    • Unieke ref.60-70-return
    • ProductfamilieGrilles
    • ProductgroepGrilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-09-04
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • ETIM-codeEC010633
    • ETIM-naamDisplacement grille
    • Uniclass 2015-codePr_70_65_04_03
    • Uniclass 2015-beschrijvingAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 13
    • OmniClass-titelReturn Air Grilles