Publiceer je producten
Industrial Control Damper - Airfoil Opposed Blade - CD-92

Industrial Control Damper - Airfoil Opposed Blade - CD-92

Industrial Control Damper
Airfoil Blade

CD-92 industrial control damper employs double skin airfoil blades and a rugged flanged frame for automatic air control and manual balancing in medium to high pressure applications.

Specificatie
  • Standard Construction

    Frame: 8" x 2" x 14 ga. (203 x 51 x 2) galvanized steel channel.

    Blades: 6" x 14 ga. (152 x 2.0) equivalent galvanized steel - airfoil. Opposed.

    Axles: 1/2" (13) diameter plated steel hex.

    Linkage: Concealed in frame.

    Bearings: Stainless steel sleeve-type, pivot in bushing, press fit into frame.

    Control Shaft: 1/2" x 6" (23 x 152) round drive axle with shaft support bracket and bearing mounted to damper frame with factory mounted/welded manual locking quadrant.

    Lifting Lugs: 7/8" (22) diameter, one on each jamb of frame.

    Minimum Size:
    8" x 10" (203 x 254)

    Maximum Size:
    Single Section: 48" x 96" (1219 x 2438)
    Multiple Section: Unlimited


    Ratings

    Leakage:
    4.2 cfm/ft2 @ 2 in. wg. (0.02 m3/s/m2 @ 0.5 kPa) with low leakage seals
    6.4 cfm/ft2 @ 4 in. wg. (0.03 m3/s/m2 @ 1.0 kPa) with low leakage seals
    17.8 cfm/ft2 @ 8 in. wg. (0.09 m3/s/m2 @ 2.0 kPa) with low leakage seals

    Temperature:
    -25oF to 250oF (-32oC to 121oC) available up to 450oF (232oC) when required - consult with Pottorff

Technische specificatie
  • Unieke ref.Industrial-Control-Damper-Airfoil-Opposed-Blade-CD-92
  • ProductfamilieHVAC
  • ProductgroepAir Control Dampers
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-16
  • Editienummer1
Classificatie
  • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
  • Uniclass 2015-codePr_65_65_24
  • Uniclass 2015-beschrijvingDuct dampers
  • CSI MasterFormat 2014 Code23 33 13.13
  • CSI MasterFormat 2014 TitelVolume-Control Dampers
  • OmniClass-nummer23-33 29 37
  • OmniClass-titelVolume Control Dampers