Publiceer je producten
Intellistation 2 - IoT-enabled Digital Mixing Valve
Powers

Intellistation 2 - IoT-enabled Digital Mixing Valve

With its IoT capabilities and certifications the IntelliStation® 2 is a smart next generation digital mixing valve solution that goes beyond just controlling the temperature of your water. It gives building owners and service contractors critical information on their valve’s performance and their potable water system’s condition in real time.

Locally or remotely monitor and control your water system with the color touch screen, or through the Nexa website application which allows users with multiple sites or valves to monitor all their IntelliStation 2 mixing valves through a single interface. Setup a weekly schedule for energy savings or perform a timed sanitization of the water system to mitigate the risk of waterborne bacteria. Commissioning is quick and easy using the controller’s new software wizard and the new street style plumbing connections allow for press or sweat connection of the valve.

Additional pre-piped options (IntelliStation 2S) offer more flexibility and serviceability to the owner and installer making Intellistation 2 a versatile solution with a long lifecycle.

Specificatie
  • Features

    • Cutting-edge valve design with improved reliability and flow
    • Control water temperature ± 2°F in accordance with ASSE 1017
    • Lead Free* construction to comply with lead free* installation requirement
    • Integral check valves on hot and cold inlets to prevent cross flow
    • Full-color, touch screen display
    • Pass code protected for security
    • Programmable alerts with time stamped history
    • Programmable schedule for setback of temperature
    • High temperature sanitization mode to address waterborne bacteria
    • In case of power failure, valve flows full cold for safety
    • Connect by BAS (Building Automation System) or by Wi-Fi or Ethernet connection to Nexa
    • Natively supports BACnet MS/TP and Modbus protocols
    • Wi-Fi security protocols include WPA2-PSK and WPA2-PEAP-MSCHAPv2

Technische specificatie
  • Unieke ref.IntelliStation-2S-Mixing-Valve-ISXXXX-VL
  • ProductfamilieRecirculation Stations
  • ProductgroepDigital Water Mixing
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2024-07-12
  • Editienummer1
Gerelateerd
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieKlep
  • Uniclass 2015-codePr_65_54_95_88
  • Uniclass 2015-beschrijvingThermostatic mixing valves
  • CSI MasterFormat 2014 Code22 11 19
  • CSI MasterFormat 2014 TitelDomestic Water Piping Specialties
  • OmniClass-nummer23-27 31 29
  • OmniClass-titelMixing Valves