Publiceer je producten
TempTAP Lead Free* thermostatic faucets - TempTap 105
Powers

TempTAP Lead Free* thermostatic faucets - TempTap 105

Series 105 and 115 TempTAP thermostatic faucets feature an advanced thermal actuator to provide the latest in thermal protection. The single-lever cartridge, with integral ceramic discs, provides both temperature and volume control. TempTAP automatically mixes hot and cold water to deliver pre-set water within a specific range. In the event of cold water failure, the thermal actuator virtually shuts off the flow of hot water. Listed to ASSE 1070, IAPMO cUPC, and NSF 61 Section 9 Annex G.

Specificatie
  • Features

    • Single-lever cartridge provides both temperature and volume control and quickly compensates for pressure and temperature fluctuations
    • Durable Lead-Free* brass body complies with low lead installation requirement
    • Limits flow to less than 0.5 gpm in the event of cold water failure and ADA compliant
    • Eliminates installation of under-the-counter thermostatic valve
Technische specificatie
  • Unieke ref.TempTAP-105-Thermostatic-Faucet
  • ProductfamilieLavatory Tempering
  • ProductgroepThermostatic Faucets
  • TypeObject (enkelvoudig object)
  • Publicatiedatum2020-02-10
  • Editienummer1
Gerelateerd
  • HoofdmateriaalMessing
  • Ontworpen inVerenigde Staten
  • Gefabriceerd inVerenigde Staten
Classificatie
  • Categorie BIMobjectLoodgieterswerk - Kleppen
  • IFC-classificatieSanitairaansluiting
  • UNSPSC-naamValves
  • UNSPSC-code401416
  • Uniclass 2015-codePr_40_20_87_09
  • Uniclass 2015-beschrijvingBath taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitelResidential Faucets, Supplies, and Trim
  • OmniClass-nummer23-31 11 00
  • OmniClass-titelFaucets
  • CSI UniFormat II-codeD20
  • CSI UniFormat II-titelPLUMBING