Publiceer je producten
300 - Heavy Duty Airfoil Supply Grille
300 - Heavy Duty Airfoil Supply Grille
300 - Heavy Duty Airfoil Supply Grille

    300 - Heavy Duty Airfoil Supply Grille

    The 300 Heavy Duty Airfoil Supply Grille is well-suited to industrial applications, with individually adjustable blades and wide blade spacing for maximum free area and the ability to spot heat and cool.

    Typical Applications

    The 300 Heavy Duty Airfoil Supply Grille features a solid, durable design for industrial conditions and extra-deep airfoil blades for superior control of large air volumes.

    Specificatie
    • Construction Options

      • Blade Deflection
        • Single (301)
        • Double (302)
      • Options
        • Gang operated blades (302G)
        • Steel opposed blade damper (VCS3)
        • Heavy duty steel opposed blade Damper (VCS5)
    Technische specificatie
    • Unieke ref.300-heavy-duty-airfoil-supply-grille
    • ProductfamilieGrilles
    • ProductgroepGrilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2023-11-29
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • ETIM-codeEC010633
    • ETIM-naamDisplacement grille
    • Uniclass 2015-codePr_70_65_04_03
    • Uniclass 2015-beschrijvingAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 13
    • OmniClass-titelReturn Air Grilles