Publiceer je producten
90 - Heavy Duty Return Gym Grille
90 - Heavy Duty Return Gym Grille
90 - Heavy Duty Return Gym Grille
90 - Heavy Duty Return Gym Grille
90 - Heavy Duty Return Gym Grille

    90 - Heavy Duty Return Gym Grille

    The 90 Series Heavy Duty Return Gym Grille features a fully welded border and mandrel tubes that support the blades to prevent damage, making them ideal for heavy duty applications. Available in both steel and aluminum construction with multiple core styles and mounting options, the 90 Series can be customized to suit each application.

    Typical Applications

    The 90 Series is specifically designed for applications such as gymnasiums, factories, warehouses, heavy traffic corridors and any general public area where durability is essential.

    Specificatie
    • Construction Options

      • Models
        • 90 - Steel, 3/8 in. spacing, 0° deflection
        • 91 - Steel, 3/8 in. spacing, 45° deflection
        • 93 - Steel, 1/2 in. spacing, 45° deflection
        • 95 - Steel, 3/4 in. spacing, 0° deflection
        • 96 - Steel, 3/4 in. spacing, 45° deflection
        • 97 - Extruded aluminum, 1/2 in. spacing, 0° deflection
        • 98 - Extruded aluminum, 1/2 in. spacing, 45° deflection
        • 99 - Extruded aluminum, 1/2 in. spacing, 30° deflection
      • Available Sizes
        • Maximum (one piece, aluminum): 48 in. x 96 in.
        • Maximum (one piece, steel): 48 in. x 48 in.
      • Options
        • Mounting Frame
        • Steel opposed blade damper (VCS3)
        • Heavy duty steel opposed blade damper (VCS5)
        • Aluminum opposed blade damper (VCS3AL)
        • Filter frame (90FH/91FH/95FH/96FH)

      Finish

      White Powder CoatB12
    Technische specificatie
    • Unieke ref.90-heavy-duty-return-gym-grille
    • ProductfamilieGrilles
    • ProductgroepGrilles
    • TypeObject (enkelvoudig object)
    • Publicatiedatum2024-06-28
    • Editienummer1
    Classificatie
    • Categorie BIMobjectHVAC-apparatuur - Kanaalsysteem
    • IFC-classificatieLuchtafvoer
    • ETIM-codeEC010633
    • ETIM-naamDisplacement grille
    • Uniclass 2015-codePr_70_65_04_03
    • Uniclass 2015-beschrijvingAir grilles
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitelDiffusers, Registers, and Grilles
    • OmniClass-nummer23-33 49 23 13
    • OmniClass-titelReturn Air Grilles